IESNA:LM-63-2002
[TEST]P947150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13409
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1843.9 1982.9 2132.2 2282.2 2397.2 2467.6 2510.4 2534.4 2560.9 2591.7
2631.3 2685.1 2757.6 2843.3 2947.3 3122.4 3387 3737.9 4171.3 4713.3
5423.7 6239.1 7107.3 7896.9 8374.1 8131.8 7646.8 6996.9 6216.1 5285.7
4108.7 2935.6 1921.3 1116.9 491.4 152.1 0
1843.9 1990.4 2158.4 2324.9 2447.7 2522.3 2557.6 2566.3 2572.1 2577.1
2585.4 2602.9 2635 2675.4 2741.8 2880.7 3124.1 3477.1 3937 4485.4
5142.1 5898.2 6770.5 7713.5 8659 8910.1 8377.3 7691.7 6971.8 6152.9
5006.3 3773.5 2626.3 1598.8 747.2 238.1 0
1843.9 1998 2184.7 2367.6 2498.2 2577 2604.8 2598.2 2583.2 2562.6
2539.4 2520.6 2512.5 2507.5 2536.4 2639 2861.3 3216.3 3702.7 4257.4
4860.7 5557.4 6433.7 7530 8943.9 9688.5 9107.8 8386.5 7727.6 7020.2
5903.9 4611.4 3331.1 2080.7 1002.9 324.1 0
1843.9 2008.6 2210.8 2406 2543.3 2617.8 2630.4 2598.7 2549.6 2493
2433.7 2380.6 2340.1 2312.5 2333.2 2454.3 2724 3137.2 3667.8 4250.3
4861.9 5522.9 6299.3 7260.5 8609.2 9650.8 9252.4 8454.3 7757.9 7042
5984.5 4726.7 3474.5 2240.9 1139.1 400 0
1843.9 2019.3 2236.9 2444.4 2588.3 2658.4 2656 2599.2 2516 2423.3
2328 2240.6 2167.8 2117.5 2130.1 2269.7 2586.6 3058.1 3632.9 4243.3
4863.1 5488.4 6165 6991.1 8274.6 9613 9396.9 8522 7788.3 7063.7
6065 4842.1 3617.8 2401 1275.3 476 0
1843.9 2025.7 2251 2467.6 2615.6 2678.2 2656.7 2570.5 2452.8 2330.3
2215 2115.4 2037.3 1994.9 2044.9 2264.1 2683.6 3269.5 3971.6 4731.9
5492.8 6240.6 7002.1 7836.4 9074.5 10345.8 10328.1 9492.3 8656 7742.6
6593.2 5243.6 3921.1 2609.8 1446.9 561.8 0
1843.9 2032.1 2265.2 2490.7 2642.8 2698 2657.4 2541.8 2389.5 2237.2
2102 1990.2 1906.8 1872.3 1959.7 2258.6 2780.5 3481 4310.3 5220.4
6122.5 6992.8 7839.2 8681.7 9874.4 11078.7 11259.5 10462.6 9523.6 8421.5
7121.4 5645.1 4224.2 2818.5 1618.3 647.5 0
1843.9 2035.2 2273.8 2503.2 2655 2704.6 2650.3 2515.6 2343.4 2179.7
2041.4 1930.6 1851.6 1828.9 1949.6 2304.9 2893 3685.6 4646.6 5712.6
6772.2 7796.7 8797.6 9767.2 11036.7 12184.4 12331.7 11539.4 10450.3 9115.5
7610 5991.6 4406.1 2894.4 1661.4 651.2 0
1843.9 2038.4 2282.4 2515.7 2667.1 2711.3 2643.2 2489.3 2297.4 2122.1
1981 1871.1 1796.3 1785.5 1939.5 2351.2 3005.5 3890.2 4982.9 6204.8
7422 8600.5 9755.9 10852.6 12198.9 13290.1 13403.8 12616.2 11376.9 9809.5
8098.5 6338.2 4588.1 2970.3 1704.5 654.8 0
1843.9 2037 2288.9 2521.7 2671.7 2712 2634.9 2470.7 2269.1 2090.8
1951.4 1843.1 1770.3 1766.7 1938 2375.2 3061.5 4010.3 5187 6493.8
7814.8 9071.4 10316 11547.1 12949.4 13983.8 13994.5 13078.9 11634.1 9835.5
7967.6 6113.2 4226.1 2685.8 1476.6 549.8 0
1843.9 2038.4 2282.4 2515.7 2667.1 2711.3 2643.2 2489.3 2297.4 2122.1
1981 1871.1 1796.3 1785.5 1939.5 2351.2 3005.5 3890.2 4982.9 6204.8
7422 8600.5 9755.9 10852.6 12198.9 13290.1 13403.8 12616.2 11376.9 9809.5
8098.5 6338.2 4588.1 2970.3 1704.5 654.8 0
1843.9 2035.2 2273.8 2503.2 2655 2704.6 2650.3 2515.6 2343.4 2179.7
2041.4 1930.6 1851.6 1828.9 1949.6 2304.9 2893 3685.6 4646.6 5712.6
6772.2 7796.7 8797.6 9767.2 11036.7 12184.4 12331.7 11539.4 10450.3 9115.5
7610 5991.6 4406.1 2894.4 1661.4 651.2 0
1843.9 2032.1 2265.2 2490.7 2642.8 2698 2657.4 2541.8 2389.5 2237.2
2102 1990.2 1906.8 1872.3 1959.7 2258.6 2780.5 3481 4310.3 5220.4
6122.5 6992.8 7839.2 8681.7 9874.4 11078.7 11259.5 10462.6 9523.6 8421.5
7121.4 5645.1 4224.2 2818.5 1618.3 647.5 0
1843.9 2025.7 2251 2467.6 2615.6 2678.2 2656.7 2570.5 2452.8 2330.3
2215 2115.4 2037.3 1994.9 2044.9 2264.1 2683.6 3269.5 3971.6 4731.9
5492.8 6240.6 7002.1 7836.4 9074.5 10345.8 10328.1 9492.3 8656 7742.6
6593.2 5243.6 3921.1 2609.8 1446.9 561.8 0
1843.9 2019.3 2236.9 2444.4 2588.3 2658.4 2656 2599.2 2516 2423.3
2328 2240.6 2167.8 2117.5 2130.1 2269.7 2586.6 3058.1 3632.9 4243.3
4863.1 5488.4 6165 6991.1 8274.6 9613 9396.9 8522 7788.3 7063.7
6065 4842.1 3617.8 2401 1275.3 476 0
1843.9 2008.6 2210.8 2406 2543.3 2617.8 2630.4 2598.7 2549.6 2493
2433.7 2380.6 2340.1 2312.5 2333.2 2454.3 2724 3137.2 3667.8 4250.3
4861.9 5522.9 6299.3 7260.5 8609.2 9650.8 9252.4 8454.3 7757.9 7042
5984.5 4726.7 3474.5 2240.9 1139.1 400 0
1843.9 1998 2184.7 2367.6 2498.2 2577 2604.8 2598.2 2583.2 2562.6
2539.4 2520.6 2512.5 2507.5 2536.4 2639 2861.3 3216.3 3702.7 4257.4
4860.7 5557.4 6433.7 7530 8943.9 9688.5 9107.8 8386.5 7727.6 7020.2
5903.9 4611.4 3331.1 2080.7 1002.9 324.1 0
1843.9 1990.4 2158.4 2324.9 2447.7 2522.3 2557.6 2566.3 2572.1 2577.1
2585.4 2602.9 2635 2675.4 2741.8 2880.7 3124.1 3477.1 3937 4485.4
5142.1 5898.2 6770.5 7713.5 8659 8910.1 8377.3 7691.7 6971.8 6152.9
5006.3 3773.5 2626.3 1598.8 747.2 238.1 0
1843.9 1982.9 2132.2 2282.2 2397.2 2467.6 2510.4 2534.4 2560.9 2591.7
2631.3 2685.1 2757.6 2843.3 2947.3 3122.4 3387 3737.9 4171.3 4713.3
5423.7 6239.1 7107.3 7896.9 8374.1 8131.8 7646.8 6996.9 6216.1 5285.7
4108.7 2935.6 1921.3 1116.9 491.4 152.1 0
1843.9 1967.7 2098.6 2226.7 2327 2390.5 2430.1 2453 2476.3 2505.3
2546.6 2604.3 2679.5 2765.9 2873.3 3028 3249.5 3539.4 3903.5 4336.4
4855.4 5400.7 5884.1 6226.6 6312.3 5951.8 5441.7 4834.7 4172.4 3454.4
2631.3 1841.7 1186.5 686.7 308.9 101.2 0
1843.9 1952.5 2065 2171.3 2256.9 2313.5 2349.7 2371.5 2391.6 2418.7
2461.9 2523.4 2601.5 2688.7 2799.2 2933.6 3111.9 3340.9 3635.7 3959.4
4287.1 4562.2 4660.9 4556.4 4250.3 3771.8 3236.6 2672.5 2128.6 1623.1
1153.9 747.7 451.8 256.7 126.5 50.2 0
1843.9 1936.3 2031.4 2120.1 2189.2 2236.8 2266.5 2280.8 2291.9 2306.9
2334 2376.5 2431.5 2488.8 2554.2 2627.5 2720.4 2842.1 3002.1 3172.6
3330.8 3433.6 3410.9 3251.6 2955 2554.1 2145 1744.2 1373.3 1049.9
762 516.4 332.7 204.6 109.4 45.4 0
1843.9 1920.1 1998 2068.9 2121.6 2160.1 2183.3 2190 2192.1 2194.9
2206.1 2229.5 2261.4 2289 2309.3 2321.3 2328.9 2343.2 2368.5 2385.8
2374.5 2304.8 2160.8 1946.8 1659.8 1336.4 1053.4 815.9 618 476.7
370.2 285 213.7 152.7 92.3 40.5 0
1843.9 1903.9 1964.2 2019 2061 2088.7 2101 2094.5 2076.4 2054.1
2032.2 2017.6 2010.7 2002.2 1986.2 1958.8 1921.1 1882.2 1846 1816.2
1783.6 1728.7 1637.5 1509 1342.2 1142.5 962.9 790.3 625.4 498.9
390.3 298.7 219.3 153.7 91.8 40 0
1843.9 1887.6 1930.5 1969.1 2000.4 2017.2 2018.8 1998.9 1960.6 1913.3
1858.4 1805.6 1759.8 1715.2 1663.3 1596.4 1513.4 1421.3 1323.7 1246.5
1192.8 1152.6 1114.2 1071.2 1024.7 948.7 872.4 764.5 632.7 521.1
410.4 312.4 225 154.8 91.3 39.5 0
1843.9 1872 1899 1925.1 1948.4 1958.4 1950.7 1917.1 1859.1 1791.1
1715.2 1645.8 1587.8 1537.8 1488.6 1430.7 1361.7 1285.5 1204.5 1140.5
1098 1069.9 1049.6 1025.6 988.8 924.8 861.1 770.8 661.8 562.4
456.6 357.3 263.1 182.8 111.8 47.8 0
1843.9 1856.4 1867.6 1881.2 1896.4 1899.6 1882.6 1835.2 1757.7 1668.9
1572.2 1486 1415.8 1360.2 1313.9 1265.1 1209.9 1149.6 1085.4 1034.4
1003.2 987.4 985 979.9 952.9 901.1 849.9 777 690.9 603.7
502.9 402.2 301.1 210.8 132.3 56.2 0
1843.9 1841.4 1837.8 1840.7 1846.3 1847 1824.4 1766.7 1677.9 1578.2
1479.1 1401.3 1344.7 1302.9 1266.1 1223.3 1172 1114.7 1050 988.8
943.2 918.4 920.9 923.3 915.6 896.5 850.5 775.5 690.9 610.6
534.9 454.9 364 264.6 172.3 72.9 0
1843.9 1824.6 1808.5 1802.7 1805.5 1809 1794 1748 1673 1587.9
1505.3 1433.1 1369.7 1314 1261.5 1206.5 1146.2 1082.2 1018.5 961.7
911.7 874.4 854.6 842.7 831.5 818.5 791 742.1 679.9 610.7
532.2 453.5 363.8 267.6 176.2 77.8 0
1843.9 1811 1782.9 1768.6 1769.6 1779.6 1779.9 1753.1 1697 1623.5
1546.3 1472.7 1401.1 1332.7 1266.6 1200.8 1133.4 1065.2 1001.9 947.8
899.4 862.2 835.3 814.7 795.2 773.1 742.8 701.9 651.4 591.2
517.1 441.4 353.7 262.6 170.9 75.7 0
1843.9 1797.5 1757.2 1734.5 1733.6 1750.3 1765.9 1758.2 1721.1 1659
1587.4 1512.4 1432.6 1351.3 1271.8 1195.2 1120.6 1048.2 985.5 934
887.1 850.1 816.1 786.6 758.8 727.7 694.5 661.7 622.8 571.6
502 429.3 343.5 257.7 165.6 73.6 0
1843.9 1785.3 1735.7 1706.2 1705.3 1731.5 1768.4 1789.1 1774.7 1720.2
1642.3 1557.6 1470.1 1381.2 1294.7 1211.6 1132.4 1057.8 993.5 941.6
899 868 841.5 814 782.8 742.9 700.3 659.9 616.4 562.2
493.1 420.3 335.9 252.3 159.6 72.5 0
1843.9 1773.1 1714.2 1677.9 1677 1712.8 1771 1819.9 1828.3 1781.4
1697.4 1602.7 1507.6 1411.2 1317.4 1227.9 1144.2 1067.5 1001.7 949.2
911 885.8 866.9 841.3 806.7 758.1 706.1 658 610 552.9
484.1 411.2 328.3 246.9 153.5 71.3 0
1843.9 1762.4 1695.3 1654.1 1651.3 1692.6 1765.7 1836.4 1862.6 1826.1
1741.3 1638 1536.9 1439.2 1345.2 1255.6 1171 1092.9 1025.8 972.7
933.2 906.2 888.8 867 836.3 792.6 743.1 692.1 640 576.6
501.6 425.5 340.2 245.9 148.4 71.1 0
1843.9 1751.7 1676.3 1630.2 1625.6 1672.5 1760.5 1852.7 1896.9 1870.7
1785.3 1673.2 1566.1 1467.3 1373 1283.3 1197.7 1118.3 1049.8 996.2
955.3 926.5 910.7 892.8 865.9 827.1 780.1 726.3 670 600.1
519.2 439.7 352 245 143.3 70.9 0
1843.9 1741 1659.1 1609.1 1601.9 1647.9 1739.2 1835.5 1889 1875.6
1801.7 1691.4 1581 1483.8 1392.8 1307.8 1225.9 1148.7 1081.4 1027.4
983.2 952.5 933.5 915.3 888.7 851.5 803.4 748.4 689.1 617.4
534.8 453.2 363.3 241 132.3 62.5 0
1843.9 1730.3 1641.8 1588.1 1578.2 1623.5 1717.9 1818.4 1881 1880.3
1818 1709.8 1595.9 1500.3 1412.6 1332.3 1254.1 1179.1 1113 1058.5
1011.1 978.5 956.2 937.8 911.7 875.9 826.8 770.5 708.2 634.7
550.5 466.6 374.6 237 121.3 54.1 0
1843.9 1722 1628.6 1572.3 1559.4 1599.4 1683.7 1773 1829.1 1830.8
1777.4 1680.8 1573.9 1480.1 1398.2 1325.6 1255.7 1187.3 1124.6 1071.9
1028.3 999 977.9 959.7 933.6 896 844.5 785.8 722 648.2
562.8 479.6 384.5 258 140.9 62.3 0
1843.9 1713.7 1615.3 1556.6 1540.5 1575.3 1649.4 1727.7 1777.3 1781.2
1736.9 1652 1551.8 1459.8 1383.8 1319 1257.3 1195.4 1136.3 1085.4
1045.6 1019.4 999.6 981.5 955.5 916.1 862.1 801.1 735.8 661.7
575.1 492.4 394.2 278.9 160.6 70.6 0
1843.9 1706.9 1606 1545.6 1528.1 1559.4 1625.2 1692 1733.6 1736.2
1696.8 1620.9 1529.6 1442 1367.4 1303.9 1244.5 1184.6 1126.5 1078.6
1045.2 1023.1 1004.7 986.7 961.2 921.6 867.7 806.5 741.1 667.9
581.6 498.5 402.3 292.6 177.6 77.5 0
1843.9 1700.2 1596.8 1534.5 1515.7 1543.5 1601 1656.4 1690 1691.2
1656.9 1589.8 1507.2 1424.3 1351.1 1288.8 1231.7 1173.8 1116.9 1071.8
1044.9 1026.8 1009.8 991.8 966.9 927 873.2 811.9 746.3 674.1
588.1 504.6 410.4 306.4 194.6 84.3 0
1843.9 1695 1590.2 1526.9 1508.5 1535.5 1589.9 1639.9 1668.9 1669
1637.7 1577 1500.6 1420 1344.5 1276.8 1214.3 1152.2 1092.2 1049.8
1027.4 1012.5 997.4 979.2 954.5 915.9 862.6 802.1 738.3 667.5
584.9 500.1 408.4 305.5 193.2 82.6 0
1843.9 1689.8 1583.6 1519.4 1501.4 1527.6 1578.9 1623.5 1647.9 1646.8
1618.5 1564 1494 1415.6 1338 1264.9 1197 1130.7 1067.5 1027.9
1009.8 998.2 984.9 966.6 942.3 904.8 851.9 792.3 730.3 660.8
581.6 495.4 406.5 304.6 191.7 80.8 0
1843.9 1684.9 1578.6 1514.9 1497.6 1524.3 1574.6 1618.1 1641.1 1639.4
1611.5 1560.8 1494 1416.2 1336.5 1258.6 1185.3 1113.6 1047.5 1009.4
992.7 982.8 971.5 953.3 928.6 890.4 837.9 779.3 717.9 649
571.6 485.4 393 293.2 182.8 76.3 0
1843.9 1680.1 1573.6 1510.5 1493.8 1521.1 1570.4 1612.6 1634.4 1631.9
1604.6 1557.7 1494 1416.9 1335.1 1252.3 1173.7 1096.5 1027.5 990.9
975.6 967.6 958 940 914.9 875.9 823.9 766.3 705.4 637.1
561.6 475.3 379.4 281.7 173.9 71.6 0
1843.9 1674 1568.6 1507.1 1492.2 1520.5 1570 1611.8 1632.3 1628.8
1600.5 1556.6 1495 1417.9 1334.4 1248.8 1166.7 1085.4 1014.6 978.5
963.7 956.6 948.1 929.7 904.2 863.2 813 756.4 694.1 626.2
551.2 467 363.7 271.7 164.9 67.2 0
1843.9 1680.1 1573.6 1510.5 1493.8 1521.1 1570.4 1612.6 1634.4 1631.9
1604.6 1557.7 1494 1416.9 1335.1 1252.3 1173.7 1096.5 1027.5 990.9
975.6 967.6 958 940 914.9 875.9 823.9 766.3 705.4 637.1
561.6 475.3 379.4 281.7 173.9 71.6 0
1843.9 1684.9 1578.6 1514.9 1497.6 1524.3 1574.6 1618.1 1641.1 1639.4
1611.5 1560.8 1494 1416.2 1336.5 1258.6 1185.3 1113.6 1047.5 1009.4
992.7 982.8 971.5 953.3 928.6 890.4 837.9 779.3 717.9 649
571.6 485.4 393 293.2 182.8 76.3 0
1843.9 1689.8 1583.6 1519.4 1501.4 1527.6 1578.9 1623.5 1647.9 1646.8
1618.5 1564 1494 1415.6 1338 1264.9 1197 1130.7 1067.5 1027.9
1009.8 998.2 984.9 966.6 942.3 904.8 851.9 792.3 730.3 660.8
581.6 495.4 406.5 304.6 191.7 80.8 0
1843.9 1695 1590.2 1526.9 1508.5 1535.5 1589.9 1639.9 1668.9 1669
1637.7 1577 1500.6 1420 1344.5 1276.8 1214.3 1152.2 1092.2 1049.8
1027.4 1012.5 997.4 979.2 954.5 915.9 862.6 802.1 738.3 667.5
584.9 500.1 408.4 305.5 193.2 82.6 0
1843.9 1700.2 1596.8 1534.5 1515.7 1543.5 1601 1656.4 1690 1691.2
1656.9 1589.8 1507.2 1424.3 1351.1 1288.8 1231.7 1173.8 1116.9 1071.8
1044.9 1026.8 1009.8 991.8 966.9 927 873.2 811.9 746.3 674.1
588.1 504.6 410.4 306.4 194.6 84.3 0
1843.9 1706.9 1606 1545.6 1528.1 1559.4 1625.2 1692 1733.6 1736.2
1696.8 1620.9 1529.6 1442 1367.4 1303.9 1244.5 1184.6 1126.5 1078.6
1045.2 1023.1 1004.7 986.7 961.2 921.6 867.7 806.5 741.1 667.9
581.6 498.5 402.3 292.6 177.6 77.5 0
1843.9 1713.7 1615.3 1556.6 1540.5 1575.3 1649.4 1727.7 1777.3 1781.2
1736.9 1652 1551.8 1459.8 1383.8 1319 1257.3 1195.4 1136.3 1085.4
1045.6 1019.4 999.6 981.5 955.5 916.1 862.1 801.1 735.8 661.7
575.1 492.4 394.2 278.9 160.6 70.6 0
1843.9 1722 1628.6 1572.3 1559.4 1599.4 1683.7 1773 1829.1 1830.8
1777.4 1680.8 1573.9 1480.1 1398.2 1325.6 1255.7 1187.3 1124.6 1071.9
1028.3 999 977.9 959.7 933.6 896 844.5 785.8 722 648.2
562.8 479.6 384.5 258 140.9 62.3 0
1843.9 1730.3 1641.8 1588.1 1578.2 1623.5 1717.9 1818.4 1881 1880.3
1818 1709.8 1595.9 1500.3 1412.6 1332.3 1254.1 1179.1 1113 1058.5
1011.1 978.5 956.2 937.8 911.7 875.9 826.8 770.5 708.2 634.7
550.5 466.6 374.6 237 121.3 54.1 0
1843.9 1741 1659.1 1609.1 1601.9 1647.9 1739.2 1835.5 1889 1875.6
1801.7 1691.4 1581 1483.8 1392.8 1307.8 1225.9 1148.7 1081.4 1027.4
983.2 952.5 933.5 915.3 888.7 851.5 803.4 748.4 689.1 617.4
534.8 453.2 363.3 241 132.3 62.5 0
1843.9 1751.7 1676.3 1630.2 1625.6 1672.5 1760.5 1852.7 1896.9 1870.7
1785.3 1673.2 1566.1 1467.3 1373 1283.3 1197.7 1118.3 1049.8 996.2
955.3 926.5 910.7 892.8 865.9 827.1 780.1 726.3 670 600.1
519.2 439.7 352 245 143.3 70.9 0
1843.9 1762.4 1695.3 1654.1 1651.3 1692.6 1765.7 1836.4 1862.6 1826.1
1741.3 1638 1536.9 1439.2 1345.2 1255.6 1171 1092.9 1025.8 972.7
933.2 906.2 888.8 867 836.3 792.6 743.1 692.1 640 576.6
501.6 425.5 340.2 245.9 148.4 71.1 0
1843.9 1773.1 1714.2 1677.9 1677 1712.8 1771 1819.9 1828.3 1781.4
1697.4 1602.7 1507.6 1411.2 1317.4 1227.9 1144.2 1067.5 1001.7 949.2
911 885.8 866.9 841.3 806.7 758.1 706.1 658 610 552.9
484.1 411.2 328.3 246.9 153.5 71.3 0
1843.9 1785.3 1735.7 1706.2 1705.3 1731.5 1768.4 1789.1 1774.7 1720.2
1642.3 1557.6 1470.1 1381.2 1294.7 1211.6 1132.4 1057.8 993.5 941.6
899 868 841.5 814 782.8 742.9 700.3 659.9 616.4 562.2
493.1 420.3 335.9 252.3 159.6 72.5 0
1843.9 1797.5 1757.2 1734.5 1733.6 1750.3 1765.9 1758.2 1721.1 1659
1587.4 1512.4 1432.6 1351.3 1271.8 1195.2 1120.6 1048.2 985.5 934
887.1 850.1 816.1 786.6 758.8 727.7 694.5 661.7 622.8 571.6
502 429.3 343.5 257.7 165.6 73.6 0
1843.9 1811 1782.9 1768.6 1769.6 1779.6 1779.9 1753.1 1697 1623.5
1546.3 1472.7 1401.1 1332.7 1266.6 1200.8 1133.4 1065.2 1001.9 947.8
899.4 862.2 835.3 814.7 795.2 773.1 742.8 701.9 651.4 591.2
517.1 441.4 353.7 262.6 170.9 75.7 0
1843.9 1824.6 1808.5 1802.7 1805.5 1809 1794 1748 1673 1587.9
1505.3 1433.1 1369.7 1314 1261.5 1206.5 1146.2 1082.2 1018.5 961.7
911.7 874.4 854.6 842.7 831.5 818.5 791 742.1 679.9 610.7
532.2 453.5 363.8 267.6 176.2 77.8 0
1843.9 1841.4 1837.8 1840.7 1846.3 1847 1824.4 1766.7 1677.9 1578.2
1479.1 1401.3 1344.7 1302.9 1266.1 1223.3 1172 1114.7 1050 988.8
943.2 918.4 920.9 923.3 915.6 896.5 850.5 775.5 690.9 610.6
534.9 454.9 364 264.6 172.3 72.9 0
1843.9 1856.4 1867.6 1881.2 1896.4 1899.6 1882.6 1835.2 1757.7 1668.9
1572.2 1486 1415.8 1360.2 1313.9 1265.1 1209.9 1149.6 1085.4 1034.4
1003.2 987.4 985 979.9 952.9 901.1 849.9 777 690.9 603.7
502.9 402.2 301.1 210.8 132.3 56.2 0
1843.9 1872 1899 1925.1 1948.4 1958.4 1950.7 1917.1 1859.1 1791.1
1715.2 1645.8 1587.8 1537.8 1488.6 1430.7 1361.7 1285.5 1204.5 1140.5
1098 1069.9 1049.6 1025.6 988.8 924.8 861.1 770.8 661.8 562.4
456.6 357.3 263.1 182.8 111.8 47.8 0
1843.9 1887.6 1930.5 1969.1 2000.4 2017.2 2018.8 1998.9 1960.6 1913.3
1858.4 1805.6 1759.8 1715.2 1663.3 1596.4 1513.4 1421.3 1323.7 1246.5
1192.8 1152.6 1114.2 1071.2 1024.7 948.7 872.4 764.5 632.7 521.1
410.4 312.4 225 154.8 91.3 39.5 0
1843.9 1903.9 1964.2 2019 2061 2088.7 2101 2094.5 2076.4 2054.1
2032.2 2017.6 2010.7 2002.2 1986.2 1958.8 1921.1 1882.2 1846 1816.2
1783.6 1728.7 1637.5 1509 1342.2 1142.5 962.9 790.3 625.4 498.9
390.3 298.7 219.3 153.7 91.8 40 0
1843.9 1920.1 1998 2068.9 2121.6 2160.1 2183.3 2190 2192.1 2194.9
2206.1 2229.5 2261.4 2289 2309.3 2321.3 2328.9 2343.2 2368.5 2385.8
2374.5 2304.8 2160.8 1946.8 1659.8 1336.4 1053.4 815.9 618 476.7
370.2 285 213.7 152.7 92.3 40.5 0
1843.9 1936.3 2031.4 2120.1 2189.2 2236.8 2266.5 2280.8 2291.9 2306.9
2334 2376.5 2431.5 2488.8 2554.2 2627.5 2720.4 2842.1 3002.1 3172.6
3330.8 3433.6 3410.9 3251.6 2955 2554.1 2145 1744.2 1373.3 1049.9
762 516.4 332.7 204.6 109.4 45.4 0
1843.9 1952.5 2065 2171.3 2256.9 2313.5 2349.7 2371.5 2391.6 2418.7
2461.9 2523.4 2601.5 2688.7 2799.2 2933.6 3111.9 3340.9 3635.7 3959.4
4287.1 4562.2 4660.9 4556.4 4250.3 3771.8 3236.6 2672.5 2128.6 1623.1
1153.9 747.7 451.8 256.7 126.5 50.2 0
1843.9 1967.7 2098.6 2226.7 2327 2390.5 2430.1 2453 2476.3 2505.3
2546.6 2604.3 2679.5 2765.9 2873.3 3028 3249.5 3539.4 3903.5 4336.4
4855.4 5400.7 5884.1 6226.6 6312.3 5951.8 5441.7 4834.7 4172.4 3454.4
2631.3 1841.7 1186.5 686.7 308.9 101.2 0
1843.9 1982.9 2132.2 2282.2 2397.2 2467.6 2510.4 2534.4 2560.9 2591.7
2631.3 2685.1 2757.6 2843.3 2947.3 3122.4 3387 3737.9 4171.3 4713.3
5423.7 6239.1 7107.3 7896.9 8374.1 8131.8 7646.8 6996.9 6216.1 5285.7
4108.7 2935.6 1921.3 1116.9 491.4 152.1 0
